目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BGN 001 - Needle roller thrust bearings
SKF
Bearings units and housings
Roller bearings
Needle roller thrust bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/roller_bearings/needle_roller_thrust_bearings/bgn_001.prj},{NB=SKF_AXK 5578},{DESIGNATION=AXK 5578},{RACEWAY=},{WASHER=},{DD=55},{D=78},{DX=},{DW=3},{EA=60},{EB=76},{D1=},{B=},{B1=},{PITCH=68.050},{LW=6.800},{ALPHA=90},{LOAD1=34.5},{LOAD2=186},{LOAD3=22.4},{SPEED1=2200},{SPEED2=4300},{Z=44},{II=1},{MASS=},{MASSX=0.088},{MASSXX=0.018},{MASSXXX=},{MASSXXXX=},{CL=LS 5578},{CLX=},{CM=AS 5578},{CMX=},{CN=WS 81111},{CNX=},{CO=GS 81111},{POPULAR=Yes},{DD1=78},{DD1X=},{DD1XX=78.000},{D1X=57},{BX=5},{BXX=},{R12=0.6},{R12X=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
DD
d - Bore diameter
ⁿ/ₐ
D
D - Outside diameter
ⁿ/ₐ
DX
D - Outside diameter
ⁿ/ₐ
DW
Dw - Diameter roller
ⁿ/ₐ
LOAD1
C - Basic dynamic load rating
ⁿ/ₐ
LOAD2
C0 - Basic static load rating
ⁿ/ₐ
LOAD3
Pu - Fatigue load limit
ⁿ/ₐ
SPEED1
Speed ratings - Reference speed
ⁿ/ₐ
SPEED2
Speed ratings - Limiting speed
ⁿ/ₐ
DD1XX
d1 - Outside diameter shaft washer
ⁿ/ₐ
AXK 0414 TN
AXK 0414 TN
4
14
2
4.15
8.3
0.95
7500
15000
14.000
AXK 1024
AXK 1024
10
24
2
8.5
26
3
5300
10000
24.000
AXK 0821 TN
AXK 0821 TN
8
21
2
7.2
20
2.32
5600
11000
21.000
AXK 5070
AXK 5070
50
70
3
28.5
143
17
2400
5000
70.000
AXK 160200
AXK 160200
160
200
5
125
1000
106
950
1900
200.000
AXK 100135
AXK 100135
100
135
4
76.5
560
65.5
1400
2800
135.000
AXK 0515 TN
AXK 0515 TN
5
15
2
4.5
9.5
1.08
6700
14000
15.000
AXK 4565
AXK 4565
45
65
3
27
127
15.3
2600
5300
65.000
AXK 2035
AXK 2035
20
35
2
12
47.5
5.6
4300
8500
35.000
AXW 40
AXW 40
40
60
63
3
25
114
13.7
2800
5600
63.000
AXW 10
AXW 10
10
24
27
2
8.5
26
3
5300
10000
27.000
AXK 3047
AXK 3047
30
47
2
15
72
8.3
3600
7000
47.000
AXK 0619 TN
AXK 0619 TN
6
19
2
6.3
16
1.86
6000
12000
19.000
AXW 25
AXW 25
25
42
45
2
13.4
60
6.95
3800
7500
45.000
AXK 150190
AXK 150190
150
190
5
120
950
102
1000
2000
190.000
AXK 4060
AXK 4060
40
60
3
25
114
13.7
2800
5600
60.000
AXK 1528
AXK 1528
15
28
2
10.4
37.5
4.3
4800
9500
28.000
AXW 15
AXW 15
15
28
31
2
10.4
37.5
4.3
4800
9500
31.000
AXK 1730
AXK 1730
17
30
2
11
40.5
4.75
4500
9500
30.000
AXK 5578
AXK 5578
55
78
3
34.5
186
22.4
2200
4300
78.000
AXK 120155
AXK 120155
120
155
4
86.5
680
76.5
1300
2600
155.000
AXK 140180
AXK 140180
140
180
5
116
900
96.5
1000
2000
180.000
AXK 3552
AXK 3552
35
52
2
16.6
83
9.8
3200
6300
52.000
AXK 1226
AXK 1226
12
26
2
9.15
30
3.45
5000
10000
26.000
AXK 2542
AXK 2542
25
42
2
13.4
60
6.95
3800
7500
42.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表