目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
RAC 001 - Angle rings for cylindrical roller bearings
SKF
Bearings units and housings
Roller bearings
Cylindrical roller bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/roller_bearings/cylindrical_roller_bearings/rac_001.prj},{NB=SKF_HJ 220 EC},{DESIGNATION=HJ 220 EC},{DD=100.000},{DD1=127.350},{B1=10.000},{B2=15.000},{R34=2.100},{MASS=0.430},{POPULAR=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
DD1
d1 - Outside diameter
[mm]
B2
B2 - Width
[mm]
POPULAR
ⁿ/ₐ
SKF_HJ 410
HJ 410
50.000
78.800
14.500
SKF_HJ 1036
HJ 1036
180.000
215.000
22.500
SKF_HJ 2318 EC
HJ 2318 EC
90.000
124.000
22.000
SKF_HJ 420
HJ 420
100.000
153.500
27.000
SKF_HJ 232 EC
HJ 232 EC
160.000
207.000
20.000
SKF_HJ 218 EC
HJ 218 EC
90.000
114.300
14.000
Yes
SKF_HJ 222 EC
HJ 222 EC
110.000
141.650
17.000
Yes
SKF_HJ 2224 EC
HJ 2224 EC
120.000
153.450
20.000
SKF_HJ 311 EC
HJ 311 EC
55.000
77.500
14.000
Yes
SKF_HJ 304 EC
HJ 304 EC
20.000
31.250
6.500
SKF_HJ 316 EC
HJ 316 EC
80.000
110.450
17.000
SKF_HJ 211 EC
HJ 211 EC
55.000
70.800
9.500
SKF_HJ 1056
HJ 1056
280.000
329.050
31.500
SKF_HJ 330 EC
HJ 330 EC
150.000
209.800
25.000
SKF_HJ 1044
HJ 1044
220.000
262.000
27.000
SKF_HJ 307 EC
HJ 307 EC
35.000
51.000
9.500
SKF_HJ 2314 EC
HJ 2314 EC
70.000
97.400
18.500
SKF_HJ 2236 EC
HJ 2236 EC
180.000
229.300
24.000
SKF_HJ 206 EC
HJ 206 EC
30.000
41.250
7.000
SKF_HJ 230 EC
HJ 230 EC
150.000
193.300
19.500
SKF_HJ 234 EC
HJ 234 EC
170.000
220.000
20.000
SKF_HJ 221 EC
HJ 221 EC
105.000
134.250
16.000
SKF_HJ 216 EC
HJ 216 EC
80.000
101.550
12.500
Yes
SKF_HJ 2322 EC
HJ 2322 EC
110.000
155.750
26.500
SKF_HJ 2230 EC
HJ 2230 EC
150.000
194.800
24.500
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表