目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
Pipe clamp - SitaPipe Stainless steel
Sita
Accessories
Supplies
Powered by
CAD模型選擇
{sita/accessories/f/sitastandard_rohrschelle.prj},{NB=Sita 74200011 (300)},{PREVIEW=sitastandard_rohrschelle.png},{ARTNR=74200011},{LOGLEVEL=300},{DESC=SitaPipe Edelstahl DN 100, Rohrschelle},{DN=100},{OD=110},{MAT=Edelstahl rostfrei},{WN=1.4404},{F=Silber},{OF=Glatt Gebeizt},{BK=Euroklasse A1 / A1 nicht brennbar},{A=159},{B=136},{C=26},{B1=20},{G=M10},{D=110},{INFO=Link},{ARTNR1=74200011},{H=20.000},{R=25.000},{TH=2.500},{DV=129.400},{DR=121.000},{DIST=142}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
OD
External diameter
[mm]
MAT
Material
ⁿ/ₐ
WN
Material number
ⁿ/ₐ
F
Color
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
BK
Material class
ⁿ/ₐ
SitaPipe Stainless steel ...
74200050
SitaPipe Stainless steel ...
50
50
Rust-proof stainless stee...
1.4404
Silver
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
74200075
SitaPipe Stainless steel ...
70
75
Rust-proof stainless stee...
1.4404
Silver
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
74200011
SitaPipe Stainless steel ...
100
110
Rust-proof stainless stee...
1.4404
Silver
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
74200012
SitaPipe Stainless steel ...
125
125
Rust-proof stainless stee...
1.4404
Silver
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
74200016
SitaPipe Stainless steel ...
150
160
Rust-proof stainless stee...
1.4404
Silver
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
74200020
SitaPipe Stainless steel ...
200
210
Rust-proof stainless stee...
1.4404
Silver
Smooth
Euroclass A1 /A1 non-flam...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表