目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
Reduction - SitaPipe Stainless steel
Sita
Accessories
Supplies
Powered by
CAD模型選擇
{sita/accessories/f/sitastandard_reduzierung.prj},{NB=Sita 70017511 (300)},{PREVIEW=sitastandard_reduzierung.png},{ARTNR=70017511},{LOGLEVEL=300},{DESC=SitaPipe Edelstahl DN 100, Reduzierung},{ANS=DN 75/100},{MAT=Edelstahl rostfrei},{WN=1.4404},{F=Silber},{OF=Glatt Gebeizt},{BK=Euroklasse A1 / A1 nicht brennbar},{DN=100, 70},{DD=123},{D1X=112.600},{OD=110},{A=104},{B=57},{C=15},{D1=75},{IND1=70.000},{D2=110},{IND2=100.000},{INFO=Link},{ARTNR1=70017511},{X2=64.200},{X1=70.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
ANS
Connection
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WN
Material number
ⁿ/ₐ
F
Color
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
BK
Material class
ⁿ/ₐ
SitaPipe Stainless steel ...
70025075
SitaPipe Stainless steel ...
DN 50/75
Edelstahl rostfrei
1.4404
Silber
Glatt Gebeizt
Euroklasse A1 / A1 nicht ...
SitaPipe Stainless steel ...
70021150
SitaPipe Stainless steel ...
DN 50/100
Edelstahl rostfrei
1.4404
Silber
Glatt Gebeizt
Euroklasse A1 / A1 nicht ...
SitaPipe Stainless steel ...
70017511
SitaPipe Stainless steel ...
DN 75/100
Edelstahl rostfrei
1.4404
Silber
Glatt Gebeizt
Euroklasse A1 / A1 nicht ...
SitaPipe Stainless steel ...
70021211
SitaPipe Stainless steel ...
DN 100/125
Edelstahl rostfrei
1.4404
Silber
Glatt Gebeizt
Euroklasse A1 / A1 nicht ...
SitaPipe Stainless steel ...
70021611
SitaPipe Stainless steel ...
DN 100/150
Edelstahl rostfrei
1.4404
Silber
Glatt Gebeizt
Euroklasse A1 / A1 nicht ...
SitaPipe Stainless steel ...
70021612
SitaPipe Stainless steel ...
DN 125/150
Edelstahl rostfrei
1.4404
Silber
Glatt Gebeizt
Euroklasse A1 / A1 nicht ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表