Pipe Loop RSL N ss - Pipe Loop RSL N ss
Sikla
Siconnect
Stainless Steel Products
Powered by
CAD模型選擇
{sikla/siconnect/edelstahl/rsl_n_va_asmtab.prj},{NB=116627(LODLEVEL=400)},{TYP=88.9},{LODLEVEL=400},{DN=3''},{ANSCHLUSS=M10},{D=90},{H=113},{G=0.16},{VERP=25},{ARTNR=116627},{X=15},{L=16},{V=7.000},{PPATH=rsl_n_va/rsl_n_va_asmcfg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TYP
Type
ⁿ/ₐ
DN
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
D
[mm]
H
[mm]
G
[Kg]
VERP
Pieces
ⁿ/ₐ
ARTNR
Part no.
ⁿ/ₐ
116621
26.9
3/4''
M10
27
65
0.05
100
116621
116622
33.7
1''
M10
34
65
0.05
100
116622
116623
42.4
1 1/4''
M10
43
65
0.05
50
116623
116624
48.3
1 1/2''
M10
49
70
0.06
50
116624
116625
60.3
2''
M10
61
79
0.07
50
116625
116626
76.1
2 1/2''
M10
77
98
0.14
25
116626
116627
88.9
3''
M10
90
113
0.16
25
116627
116628
108
M10
110
142
0.19
25
116628
116629
114.3
4''
M10
115
142
0.19
25
116629
116630
133
M12
135
155
0.22
25
116630
116631
139.7
5''
M12
142
155
0.22
25
116631
116632
159
M12
161
185
0.25
25
116632
116633
168.3
6''
M12
170
185
0.26
25
116633
116634
219.1
8''
M16
221
239
0.56
10
116634
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表