目錄: SIHGA
Created: 07.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SIHGA
Expansion anchor - Betsi
SIHGA
Wood / water construction
Betsi
Powered by
CAD模型選擇
{sihga/wood_water_construction/betsi/betsi_asmtab.prj},{NB=Betsi 12.0 x 160},{AN=25546},{VE=50},{B=12.0 x 160},{D1=12},{L=160},{AD=78},{SW=19},{US=24 x 2.0},{FI=24},{H=2.0},{HIDE=1},{PL=Product link},{VL=Video link},{LINK=https://www.sihga.com/ecommerce/product?category_id=153943&product_id=546423&is_sku_search_p=f},{A=13.00},{PPATH=betsi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
AN
Art.No.
ⁿ/ₐ
VE
Montagepack
ⁿ/ₐ
B
Betsi D1 x L
[mm]
AD
Attachment
[mm]
SW
Key-width
[mm]
US
Washer Ø xH
[mm]
Betsi® 8.0 x 75
25856
100
8.0 x 75
17
13
16 x 1.6
Betsi® 10.0 x 90
25416
50
10.0 x 90
25
17
20 x 2.0
Betsi® 10.0 x 100
25426
50
10.0 x 100
35
17
20 x 2.0
Betsi® 10.0 x 120
25436
50
10.0 x 120
55
17
20 x 2.0
Betsi® 10.0 x 150
25446
50
10.0 x 150
85
17
20 x 2.0
Betsi® 10.0 x 170
25456
50
10.0 x 170
105
17
20 x 2.0
Betsi® 12.0 x 110
25516
50
12.0 x 110
28
19
24 x 2.0
Betsi® 12.0 x 120
25526
50
12.0 x 120
38
19
24 x 2.0
Betsi® 12.0 x 140
25536
50
12.0 x 140
58
19
24 x 2.0
Betsi® 12.0 x 160
25546
50
12.0 x 160
78
19
24 x 2.0
Betsi® 12.0 x180
25556
50
12.0 x180
98
19
24 x 2.0
Betsi® 12.0 x 200
25606
50
12.0 x 200
118
19
36 x 2.5
Betsi® 12.0 x 220
25616
50
12.0 x 220
138
19
36 x 2.5
Betsi® 12.0 x 240
25626
50
12.0 x 240
158
19
36 x 2.5
Betsi® 12.0 x 280
25636
30
12.0 x 280
198
19
36 x 2.5
Betsi® 12.0 x 300
25646
30
12.0 x 300
218
19
36 x 2.5
Betsi® 12.0 x 360
25656
30
12.0 x 360
278
19
36 x 2.5
Betsi® 16.0 x 240
25706
20
16.0 x 240
125
24
48 x 3.0
Betsi® 16.0 x 280
25716
20
16.0 x 280
165
24
48 x 3.0
Betsi® 16.0 x 300
25726
15
16.0 x 300
185
24
48 x 3.0
Betsi® 16.0 x 400
25736
15
16.0 x 400
285
24
48 x 3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表