您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M3FB15LX/A BPZ:M3FB15LX/A
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
oemprodukte
Ventilation and air conditioning
Chilled water set
Valves and actuators - refrigerant
M3FB15LX/A
Powered by
CAD模型選擇
{siemens_bt_eu/hlkprodukte/oemprodukte/lueftungundklima/kaltwassersatz/ventileundstellantriebekaeltemittel/m3fb15lxa/m3fb15lx_a_bpz_m3fb15lx_a.prj},{NB=M3FB15LX/A VENTIL (0)},{SA810ID03=BPZ:M3FB15LX/A},{SA700ID28=15},{SA700ID06=3},{SA71012ID04=160.00},{SA71012ID05=82.00},{SA71012ID06=274.00},{SA71012ID08=4.30},{SA700ID07=120},{SA700ID08=43},{SA700ID36_=1},{SA700ID04_=13},{SA700ID38_=1},{SA700ID39_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID26=M3FB15LX/A VENTIL},{SA110ID05=M3FB15LX/A},{PREVIEW=../../_pool_/16/ea/m3fb15lx2e2e2fa2cstetigekmv2cma2cps43.png},{SA700ID04=Absperr- und Regelarmaturen},{SA700ID27=DN},{SA700ID30=43},{SA400ID03=Stahl},{LINK=http://www.siemens.com/btproduct?BPZ:M3FB15LX/A},{SA810ID04=BPZ:M3FB15LX/A},{SA810ID06=7612914015808},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer’s name
ⁿ/ₐ
SA700ID26
Product description
ⁿ/ₐ
SA110ID05
Main product group
ⁿ/ₐ
SA700ID04
Valve assembly type
ⁿ/ₐ
SA700ID27
Nominal width system
ⁿ/ₐ
SA700ID28
nominal dimension
ⁿ/ₐ
SA700ID06
kvs value
[m³/h]
SA700ID30
Nominal pressure PN
ⁿ/ₐ
SA71012ID04
Length
[mm]
SA71012ID05
Width
[mm]
SA71012ID06
Height
[mm]
SA71012ID08
mass (net)
[kg]
SA700ID07
Maximum operating temperature
[°C]
SA700ID08
Maximum operating pressure
[bar]
SA400ID03
Body material
ⁿ/ₐ
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Units of quantity
ⁿ/ₐ
SA810ID15
Quantity per packaging unit
ⁿ/ₐ
SA010ID12
Status of the manufacturer's catalog
ⁿ/ₐ
ETIMCLASSC
ETIM Classcode
ⁿ/ₐ
ETIMCLASSN
ETIM Classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
Uniclass code
ⁿ/ₐ
M3FB15LX/A VENTIL
Siemens Building Technolo...
M3FB15LX/A Valve
M3FB15LX/A
shut-off and control valv...
DN
15
3
43
160.00
82.00
274.00
4.30
120
43
steel
BPZ:M3FB15LX/A
BPZ:M3FB15LX/A
7612914015808
Diverting/2-port refriger...
PCE
1
20210514
EC010303
Three-way solenoid valve
IfcValve.GASCOCK
23-27 31 61
Thermostatic Expansion Va...
Pr_65_54_85_26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表