您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FDO241 S54310-F19-A1
Siemens Building Technologies EUROPEAN Portfolio
brandschutzen
brandschutzsysteme
sinteso
Automatic fire detectors
S-LINE detectors with ASAtechnology
FDO241
Powered by
CAD模型選擇
{siemens_bt_eu/brandschutzen/brandschutzsysteme/sinteso/automatischebrandmelder/slinemeldermitasatechnology/fdo241/fdo241_s54310_f19_a1.prj},{NB=FDO241 Smoke detector(0)},{SA810ID03=S54310-F19-A1},{SA71015ID04=100.00},{SA71015ID05=100.00},{SA71015ID06=46.00},{SA71015ID07=0.100},{SA700ID05=-25},{SA700ID06=70},{SA700ID15=MIN},{SA700ID16=95.00},{SA700ID18=MIN},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=FDO241 Smoke detector},{SA110ID05=FDO241},{PREVIEW=../../_pool_/2b/96/58759.png},{BUSPROTOKOLL=FDnet},{SA100ID04=Raumautomation},{SA300ID03=Aufputz},{SA700ID19=IP43},{SA700ID07=-30},{SA400ID03=},{LINK=http://www.siemens.com/btproduct?S54310-F19-A1},{SA810ID04=S54310-F19-A1},{SA810ID06=},{LODLEVEL=0},{ACCESSORY_1=-1},{ACCESSORY_2=-1},{ACCESSORY_3=-1},{ACCESSORY_4=-1},{ACCESSORY_5=-1},{ACCESSORY_6=-1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer name
ⁿ/ₐ
SA110ID05
Product type (ASN)
ⁿ/ₐ
SA100ID04
Product indentification
ⁿ/ₐ
SA71015ID04
Length
[mm]
SA71015ID05
Width
[mm]
SA71015ID06
Height
[mm]
SA71015ID07
mass (net)
[kg]
SA300ID03
Mounting types of the sensors
ⁿ/ₐ
SA700ID05
Min. ambient temperature (in operation)
[°C]
SA700ID06
Max. ambient temperature (in operation)
[°C]
SA700ID07
Condensation permissible
[°C]
SA400ID03
Housing material
ⁿ/ₐ
SA810ID03
Order number
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Quantity unit
ⁿ/ₐ
SA810ID15
Quantity per packaging unit
ⁿ/ₐ
SA810ID16
Name of the packaging unit
ⁿ/ₐ
SA010ID12
Status of the manufacturer's catalog
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
Uniclass code
ⁿ/ₐ
INFO
Information about the export to the accessory combination
ⁿ/ₐ
S54310-F19-A1
Siemens Building Technolo...
FDO241
Room automation
100.00
100.00
46.00
0.100
surface mount
-25
70
-30
S54310-F19-A1
S54310-F19-A1
FDO241 Smoke detector
PCE
1
NMP
20221202
EC001763
Fire detector
IfcSensor.SMOKESENSOR
23-29 29 13 11
Smoke Detectors
Pr_75_75_30_82
When selecting accessory ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表