Both Shafts
Sumitomo Heavy Industries, Ltd. PTC Group
HYPONIC Gearmotor
Solid Shaft/Foot Mount Type (RNHM)
3-Phase Motor
Powered by
CAD模型選擇
{shi_std/hiponic_neo_series/solid_shaft_rnhm/three_phase_motor/rnhm_t_asmtab.prj},{NB=RNHM02-190T-5_J2NPLA},{MCVIS=0.2kW},{R=5},{FRAME=190},{BRAKE=No},{APS=J : JIS (Japan)},{V=2 : 200, 50},{E=Indoor type},{K=Q},{P=L},{D=A},{R1='5','7.5','10','12','15','20','25','30','40','50','60','80','100','120','160','200','240'},{R2='5','7.5','10','15','20','30','40','50','60','80','100','120','150','200','240','300','360','480','600','720','900','1200','1440'},{R3='5','7.5','10','15','20','30','40','50','60','80','100','120'},{R4='10','15','20','30','40','50'},{R5='10','15','20','30','40'},{R6='10','15','20','30','40','50','60','80','100','120'},{TREE=T},{PPATH=rnhm_asmtpl_t.prj},{X=1},{ORX=_J2NPLA}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MCT
Motor Capacity
ⁿ/ₐ
CNSORDERNO
Order Code
ⁿ/ₐ
RNHM01-190T-5_J2NPLA
0.1kW
RNHM01-190T-5_J2NPLA
RNHM02-190T-5_J2NPLA
0.2kW
RNHM02-190T-5_J2NPLA
RNHM03-270T-5_J2NPLA
0.25kW
RNHM03-270T-5_J2NPLA
RNHM05-270T-5_J2NPLA
0.4kW
RNHM05-270T-5_J2NPLA
RNHM08-370T-5_J2NSLA
0.55kW
RNHM08-370T-5_J2NSLA
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表