DIN 7967 - FN 8210 - blank - Self locking counter nuts
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sicherungsmuttern
DIN 7967
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sicherungsmuttern/din_7967/fs/din_7967_bl_fn8210.prj},{NB=SFS FN 8210 131116 Sicherungsmutter DIN 7967 M10 Federstahl blank M10},{ARTNR=131116},{WERKSTOFF=Federstahl },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=1000},{SFSNR=8210},{GEW=M10},{D=10.000},{D1=8.376},{P=1.500},{D2=8.600},{E=19.600},{M=4.000},{S=17.000},{T=0.500},{U=4.000},{V=12.000},{KG=1.400},{N=6.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
ⁿ/ₐ
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
T
Thickness of sheet
[mm]
U
min.
[mm]
V
min.
[mm]
N
Lock teeth
[mm]
SFS FN 8210 131111 Sicher...
131111
Federstahl
blank
1000
8210
8.000
6.647
1.250
6.900
15.000
3.500
13.000
0.500
3.500
10.000
6.000
SFS FN 8210 131116 Sicher...
131116
Federstahl
blank
1000
8210
10.000
8.376
1.500
8.600
19.600
4.000
17.000
0.500
4.000
12.000
6.000
SFS FN 8210 131120 Sicher...
131120
Federstahl
blank
1000
8210
12.000
10.106
1.750
10.400
21.900
4.500
19.000
0.600
4.500
14.700
6.000
SFS FN 8210 131124 Sicher...
131124
Federstahl
blank
500
8210
16.000
13.835
2.000
14.100
27.700
5.000
24.000
0.700
5.000
18.000
6.000
SFS FN 8210 131127 Sicher...
131127
Federstahl
blank
250
8210
20.000
17.294
2.500
17.600
34.600
6.000
30.000
0.800
6.000
22.000
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表