您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 6798 A - FN 2109 - Federbronze, blank - Fächerscheiben, Form A
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_k_f
DIN 6798 A
Phosphorus Bronze
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_k_f/din_6798_a/fb/din_6798_a_bl_fn2109.prj},{NB=SFS FN 2109 344366 Faecherscheiben DIN 6798 Federbronze blank A5.3},{ARTNR=344366},{WERKSTOFF=Federbronze },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=1000},{SFSNR=2109},{D=5.000},{DA=5.300},{DW=10.000},{H=0.600},{N=11.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Screw nominal diameter
[mm]
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
H
Height
[mm]
N
Number of tooth
[mm]
SFS FN 2109 344364 Faeche...
344364
Federbronze
blank
1000
2109
3.000
3.200
6.000
0.400
9.000
SFS FN 2109 344365 Faeche...
344365
Federbronze
blank
1000
2109
4.000
4.300
8.000
0.500
11.000
SFS FN 2109 344366 Faeche...
344366
Federbronze
blank
1000
2109
5.000
5.300
10.000
0.600
11.000
SFS FN 2109 344367 Faeche...
344367
Federbronze
blank
1000
2109
6.000
6.400
11.000
0.700
12.000
SFS FN 2109 344368 Faeche...
344368
Federbronze
blank
1000
2109
8.000
8.400
15.000
0.800
14.000
SFS FN 2109 344369 Faeche...
344369
Federbronze
blank
1000
2109
10.000
10.500
16.000
0.900
16.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表