DIN 125 A (ISO 7089) - FN 4747 - Kupfer, blank - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form A
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_k_f
DIN 125 A
Copper
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_k_f/din_125_a/kupfer/din_125_a_cu_fn4747.prj},{NB=SFS FN 4747 112240 Scheibe DIN 125-1 Kupfer blank A6.4},{ARTNR=112240},{WERKSTOFF=Kupfer },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=100},{SFSNR=4747},{D=6.000},{DA=6.400},{DW=12.000},{H=1.600},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal size
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
SFS FN 4747 281667 Scheib...
281667
Kupfer
blank
100
4747
4.000
4.300
9.000
0.800
SFS FN 4747 112239 Scheib...
112239
Kupfer
blank
100
4747
5.000
5.300
10.000
1.000
SFS FN 4747 112240 Scheib...
112240
Kupfer
blank
100
4747
6.000
6.400
12.000
1.600
SFS FN 4747 112241 Scheib...
112241
Kupfer
blank
100
4747
8.000
8.400
16.000
1.600
SFS FN 4747 112242 Scheib...
112242
Kupfer
blank
100
4747
10.000
10.500
20.000
2.000
SFS FN 4747 112244 Scheib...
112244
Kupfer
blank
100
4747
12.000
13.000
24.000
2.500
SFS FN 4747 139188 Scheib...
139188
Kupfer
blank
50
4747
16.000
17.000
30.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表