目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
S TYPE Pneumatic BUTTERFLY VALVE, Air to Open/Air to Close - ANSI
SEKISUI
Automatic Operation Valve
S TYPE Pneumatic BUTTERFLY VALVE
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/s_type_pneumatic_butterfly_valve/s_typ_pneum_butt_valve_ato_atc_asmtab_ansi.prj},{NB=SVREA4Q},{STD=ANSI},{A=125},{AX=Q},{B=5},{SD=125},{L=56},{C=216},{NH=8-22},{NX=8.000},{SHX=22.000},{H1=253},{A1=606},{B1=151},{AT=AS125},{AC=R},{MB=V},{MS=E},{DPVC=254},{DPP=249},{DPVDF=251},{H2PVC=169},{H2PP=166},{H2PVDF=164},{PPATH=assemblies/s_typ_pneum_butt_valve_ato_atc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-1.5
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
H1
[mm]
H2
[mm]
A1
A
[mm]
B1
B
[mm]
AT
Actuator Type
ⁿ/ₐ
MOS
Material of stem
ⁿ/ₐ
SVREA44
SVREA44
ANSI
40
1 1/2
45
33
140
99
4-16
138
105
257
75
AS50
SUS420J2
SVREA45
SVREA45
ANSI
50
2
57
43
155
121
4-19
155
112
314
89
AS65
SUS420J2
SVREA46
SVREA46
ANSI
65
2 1/2
71
46
178
140
4-19
155
123
314
89
AS65
SUS420J2
SVREA48
SVREA48
ANSI
80
3
80
46
196
153
4-19
174
130
430
101
AS80
SUS420J2
SVREA41
SVREA41
ANSI
100
4
100
52
229
191
8-19
197
152
500
129
AS100
SUS420J2
SVREA4Q
SVREA4Q
ANSI
125
5
125
56
254
216
8-22
253
169
606
151
AS125
SUS420J2
SVREA4F
SVREA4F
ANSI
150
6
150
60
286
242
8-22
271
178
682
164
AS140
SUS420J2
SVREA4H
SVREA4H
ANSI
200
8
198
71
343
299
8-22
298
230
781
188
AS160
SUS420J2
SVREA42
SVREA42
ANSI
250
10
246
78
410
362
12-25
323
250
781
188
AS160
SUS420J2
SVREA43
SVREA43
ANSI
300
12
299
114
485
432
12-25
323
280
781
188
AS160
SUS420J2
SVREA4A
SVREA4A
ANSI
350
14
348
129
535
476
12-29
387
325
982
231
AS210
SUS420J2
SVREA4B
SVREA4B
ANSI
400
16
406
169
597
540
16-29
387
350
982
231
AS210
SUS420J2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表