目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
SP Elbow
SEKISUI
Pipe & Fittings
PLANT HYPER BK
Powered by
CAD模型選擇
{sekisui/pipe_fittings/plant_hyper_bk/sp_elbow.prj},{NB=P9L2HZ},{ORDERNO=P9L2HZ},{STD=JIS},{A=200},{D=216},{T=14.8},{L=455},{SL=135.0},{RP=215.000},{LP=240}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Nominal diameter
[mm]
D
[mm]
T
t
[mm]
L
[mm]
SL
l
[mm]
P9L1FZ
P9L1FZ
JIS
150
165
9.8
318
175.0
P9L2HZ
P9L2HZ
JIS
200
216
14.8
455
135.0
P9L2HC
P9L2HC
ISO
200
250
14.8
303
135.0
P9L3HC
P9L3HC
ISO
300
355
21.1
640
150.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表