目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
SP 45° Elbow
SEKISUI
Pipe & Fittings
PLANT HYPER BK
Powered by
CAD模型選擇
{sekisui/pipe_fittings/plant_hyper_bk/sp_45_elbow.prj},{NB=P4L1FZ},{ORDERNO=P4L1FZ},{STD=JIS},{A=150},{D=165},{T=9.8},{L=265},{SL=175},{RP=34.150},{LP=228.756}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
[mm]
A
Nominal diameter
[mm]
D
[mm]
T
t
[mm]
L
[mm]
SL
l
[mm]
P4L1FZ
P4L1FZ
JIS
150
165
9.8
265
175
P4L2HZ
P4L2HZ
JIS
200
216
12.8
455
220
P4L2HC
P4L2HC
ISO
200
250
14.8
197
130
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表