目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Flange with short pipe (JIS10K type F, Resin flange)
SEKISUI
Pipe & Fittings
PLANT HYPER BK
Powered by
CAD模型選擇
{sekisui/pipe_fittings/plant_hyper_bk/flange_f_rf.prj},{NB=PKF40T},{ORDERNO=PKF40T},{STD=JIS},{A=40},{FN=40},{D=48},{T=4.4},{L=121},{SL=91},{DF=85},{T1=16},{T2=14},{PCD=105},{N=4},{DA=19},{DAA=140}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Order Number
ⁿ/ₐ
A
Nominal diameter
[mm]
FN
Nominal Flange diameter
[mm]
D
[mm]
T
t
[mm]
L
[mm]
SL
l
[mm]
DF
Df
[mm]
T1
[mm]
T2
[mm]
PCD
[mm]
N
n
[mm]
DA
da
[mm]
DAA
Da
[mm]
PKF25T
PKF25T
25
25
34
3.8
117
89
70
14
14
90
4
19
125
PKF40T
PKF40T
40
40
48
4.4
121
91
85
16
14
105
4
19
140
PKF50T
PKF50T
50
50
60
5.5
164
134
100
16
14
120
4
19
155
PKF75ZT
PKF75ZT
75
80
89
5.3
215
130
126
18
17
150
8
19
185
PKF1HZT
PKF1HZT
100
100
114
6.8
247
150
150
18
25
175
8
19
210
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表