目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Converting joint ISO-JIS
SEKISUI
Pipe & Fittings
PLANT HYPER BK
Powered by
CAD模型選擇
{sekisui/pipe_fittings/plant_hyper_bk/converting_joint_iso_jis.prj},{NB=PI-J75Z},{ORDERNO=PI-J75Z},{A=75x75},{D1=90},{D2=89},{T1=5.4},{T2=5.3},{L=265},{SL1=130},{SL2=130}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Nominal diameter
[mm]
D1
ISO
[mm]
D2
JIS
[mm]
T1
t1 - ISO
[mm]
T2
t2 - JIS
[mm]
L
[mm]
SL1
l1 - ISO
[mm]
SL2
l2 - JIS
[mm]
PI-J50
PI-J50
50x50
63
60
5.8
5.5
170
78
88
PI-J75Z
PI-J75Z
75x75
90
89
5.4
5.3
265
130
130
PI-J1FZ
PI-J1FZ
150x150
180
165
10.7
9.8
475
170
170
PI-J2HZ
PI-J2HZ
200x200
250
216
14.8
12.8
430
210
210
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reducing Coupling
SEKISUI
07.10.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表