目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
CHECK VALVE BALL TYPE (Thread)-DIN
SEKISUI
Manual Operation Valve
CHECK VALVE BALL TYPE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/check_valve_ball_type/check_valve_ball_type_th_din.prj},{NB=BCV32GN (PVC)},{STD=DIN},{VERS=4},{A=32},{B=11/4},{SD=32},{L=149},{LJIS=149.000},{T=Rc 1 1/4},{TX=41.910},{L1=30},{L2=31},{SL=22.0},{DU=98},{X=32},{MB=PVC},{MS=},{MBX='','PVC'},{MSX='','EPDM','V','FKM'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
T
Thread
ⁿ/ₐ
L1
l1
[mm]
L2
l2
[mm]
SL
l
[mm]
DU
ØDu
[mm]
MB
Material of body
ⁿ/ₐ
BCV15GN
BCV15GN
DIN
15
1/2
16
88
Rc 1/2
18
18
15.0
49
PVC
BCV20GN
BCV20GN
DIN
20
3/4
20
106
Rc 3/4
21
18
16.5
59
PVC
BCV25GN
BCV25GN
DIN
25
1
25
112
Rc 1
24
23
19.0
67
PVC
BCV32GN
BCV32GN
DIN
32
11/4
32
149
Rc 1 1/4
30
31
22.0
98
PVC
BCV40GN
BCV40GN
DIN
40
11/2
40
144
Rc 1 1/2
31
25
22.0
98
PVC
BCV50GN
BCV50GN
DIN
50
2
50
172
Rc 2
38
30
26.0
120
PVC
BCV65GN
BCV65GN
DIN
65
21/2
65
218
Rc 2 1/2
44
32
31.0
150
PVC
BCV80GN
BCV80GN
DIN
80
3
78
243
Rc 3
37
37
37.0
150
PVC
BCV1HGN
BCV1HGN
DIN
100
4
102
338
Rc 4
55
45
40.0
228
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表