目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
TRUE UNION BALL VALVE Compatible type
SEKISUI
Flange
TRUE UNION FITTING
Powered by
CAD模型選擇
{sekisui/flange/true_union_fitting/true_union_ball_valve.prj},{NB=UT30S},{A=30},{SD1=38.4},{T=1/37},{TX=37},{SL=32},{L=90±1.5},{LX=90.0},{L1=44.5},{L2=45.5},{Z=26.0},{D=30},{DU=80},{D1=54},{D2=54},{W=31},{BM=UT},{RM=S},{VER=4},{DIM1=30.8918},{DIM2=32.0000},{DIM3=36.2000},{DIM4=34.1000},{DIM5=22.5000},{DIM6=3.1082},{ANG1=151},{ANG2=152},{ANG3=116}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
ⁿ/ₐ
SD1
Ød1
[mm]
T
1/T
ⁿ/ₐ
SL
l
[mm]
L
[mm]
L1
[mm]
L2
[mm]
D
Ød
[mm]
DU
ØDu
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
W
[mm]
UT16S
UT16S
16
22.3
1/37
22
59±1.5
29.0
30.0
16
49
33
31
24
UT20S
UT20S
20
26.3
1/42
25
68±1.5
35.0
33.0
18
59
35
36
27
UT25S
UT25S
25
32.3
1/43
29
78±1.5
36.0
42.0
25
68
44
44
31
UT30S
UT30S
30
38.4
1/37
32
90±1.5
44.5
45.5
30
80
54
54
31
UT40S
UT40S
40
48.5
1/38
35
94±1.5
42.0
52.0
40
98
65
67
40
UT50S
UT50S
50
60.6
1/34
38
110±1.5
48.0
61.0
50
120
77
79
43
UT65S
UT65S
65
76.6
1/48
45
122.5±1.5
50.0
72.5
67
150
96
100
50
UT75S
UT75S
75
89.6
1/49
48
146.0±1.5
56.0
90.0
80
185
112
116
67
UT100S
UT100S
100
114.7
1/56
58
173.4±1.5
65.5
107.9
102
228
144
146
82
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表