目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Cap
SEKISUI
Clean Pipe System
Clean Pipe
Powered by
CAD模型選擇
{sekisui/clean_pipe_system/clean_pipe/cap.prj},{NB=CLC25},{A=25},{AX=25},{D1=32.55},{SL=40},{M=CLC},{MX='CLC','HI-PVC','HCLC','HT'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
[mm]
D
ØD
[mm]
D1
ØD1
[mm]
L
[mm]
SL
l
[mm]
T
t
[mm]
CLC13
CLC13
13
24
18.40
36.5
26
3.0
CLC16
CLC16
16
29
22.40
43.0
30
3.5
CLC20
CLC20
20
33
26.45
50.0
35
3.5
CLC25
CLC25
25
40
32.55
58.5
40
4.0
CLC30
CLC30
30
46
38.60
65.5
44
4.0
CLC40
CLC40
40
57
48.70
82.0
55
4.5
CLC50
CLC50
50
70
60.80
96.5
63
5.0
CLC75
CLC75
75
102
89.60
105.0
64
8.0
CLC1H
CLC1H
100
130
114.70
138.0
84
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表