目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
O-Ring PG - Accessories
Sealcon
Cable Glands
Industrial Cable Glands
Accessories
O-Ring VMQ
PG
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/industriekabelverschraubungen/zubehoer/o_ringe_vmq/pg/o_ring_vmq_pg.prj},{NB=OR-16-SI},{AG=PG 16},{D=18},{S=1.5},{BN=1.321.1600.22},{PN1=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Fits to AG
ⁿ/ₐ
D
[mm]
S
[mm]
OR-07-SI
OR-07-SI
PG 7
10
1.5
OR-09-SI
OR-09-SI
PG 9
12
1.5
OR-11-SI
OR-11-SI
PG 11
16
1.5
OR-13-SI
OR-13-SI
PG 13.5
17
1.8
OR-16-SI
OR-16-SI
PG 16
18
1.5
OR-21-SI
OR-21-SI
PG 21
26
2.0
OR-29-SI
OR-29-SI
PG 29
33
2.0
OR-36-SI
OR-36-SI
PG 36
43
2.0
OR-42-SI
OR-42-SI
PG 42
50
2.0
OR-48-SI
OR-48-SI
PG 48
55
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表