目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
MINISCALE PLUS MNNS SCP 15
SCHNEEBERGER
Measuring systems
MINISCALE PLUS
15
Powered by
CAD模型選擇
{schneeberger/messsysteme/miniscale_plus/15/miniscale_plus_mnns_scp_15_asmtab.prj},{NB=MNNS SCP 15-230-15-15-G1-V0(1,1)},{TYP=15},{ANZAHL=1},{SCHIENE=1},{L3=230},{L5=15},{L10=15},{GENAUIKEIT=G1},{VORSPANN=V0},{A=16.0},{A1=16.0},{B=32.0},{B1=15.0},{B2=8.5},{S=8.7},{S1=4.6},{S2=12.5},{S3=75},{J=12.0},{J1=9.5},{L1=20.0},{L4=40.0},{L6=28.7},{L8=0.0},{N=25.0},{E=M3},{ENDM=3.0},{F1=3.5},{F2=6.0},{G=4.0},{G2=5.0},{HS2=5.000},{HS3=2.800},{FS1=0.500},{FS2=0.300},{FS3=0.100},{FS4=0.200},{RS=1.500},{MS1=0.000},{MS2=0.000},{WSK=15.0},{YSK=15.0},{WSMIN=5.000},{YSMIN=5.000},{LSMI=210.0},{LSMA=990.0},{LSMAS=950.000},{VERS=1.0},{PPATH=../parts/mnns/miniscale_plus_mnns_scp_asmtpl.prj},{C0=3120},{C=2435},{M0Q=23.7},{M0L=9.4},{MQ=18.5},{ML=7.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TYP
Size
ⁿ/ₐ
A
[mm]
A1
[mm]
B
[mm]
B1
[mm]
B2
[mm]
S
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
J
[mm]
J1
[mm]
L1
[mm]
L4
[mm]
L6
[mm]
N
[mm]
E
Thread
ⁿ/ₐ
F1
[mm]
F2
[mm]
G
[mm]
G2
[mm]
C0
Static load capacity
[N]
C
Dynamic load capacity
[N]
M0Q
Permissible lateral static torque
[Nm]
M0L
Permissible longitudinal static torque
[Nm]
MQ
Permissible lateral dynamic torque
[Nm]
ML
Permissible longitudinal dynamic torque
[Nm]
MINISCALE PLUS 1 MNNS SCP...
15
16.0
16.0
32.0
15.0
8.5
8.7
4.6
12.5
75
12.0
9.5
20.0
40.0
28.7
25.0
M3
3.5
6.0
4.0
5.0
3120
2435
23.7
9.4
18.5
7.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表