SLC240COM
Schmersal
9 - Optoelektronische Sicherheitseinrichtungen
Safety light curtains/light grids
SLC/SLG240COM
Powered by
CAD模型選擇
{schmersal/9/5/slc_slg240com/slc240com_asmtab.prj},{NB=103016168},{HS=K.A. Schmersal GmbH & Co. KG},{TYP=SLC240COM-ER-1050-30},{CNSORDERNO=103016168},{CNSEAN=4030661507286},{KS=Sicherheits-Lichtvorhang},{STYP=2},{PL=PL c / geeignet für Anwendungen in SIL 1},{SH=1050},{AL=30},{RS=300-12000},{AB=ja},{RSCH=ja},{AART=Einbaustecker M12},{SART=IP67},{CNSMASSEXACT=1600},{ECLASS=27272704},{INFO=www.schmersal.net},{INFOPATH=http://www.schmersal.net/view?&id=103016168},{PPATH=assemblies/slc240com_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
HS
Manufacturer
ⁿ/ₐ
TYP
Type designation
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
CNSEAN
EAN-Code
ⁿ/ₐ
KS
Short description
ⁿ/ₐ
STYP
Safety type referred to IEC 61496-1
ⁿ/ₐ
PL
Performance Level (PL) / Safety Integrity Level (SIL)
ⁿ/ₐ
SH
Protected field height
[mm]
AL
Resolution
ⁿ/ₐ
RS
Range of the protection field
[mm]
AB
Suppression
ⁿ/ₐ
RSCH
Series connection
ⁿ/ₐ
AART
Type of connection
ⁿ/ₐ
SART
Protection class
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
ECLASS
eClass
ⁿ/ₐ
103016227
K.A. Schmersal GmbH & Co....
SLC240COM-ER-0330-14
103016227
4030661506982
Safety light curtain
2
PL c / suitable for use i...
330
14
300-7000
ja
ja
Connector plug M12
IP67
500
27272704
103016228
K.A. Schmersal GmbH & Co....
SLC240COM-ER-0410-14
103016228
4030661506999
Safety light curtain
2
PL c / suitable for use i...
410
14
300-7000
ja
ja
Connector plug M12
IP67
700
27272704
103016229
K.A. Schmersal GmbH & Co....
SLC240COM-ER-0490-14
103016229
4030661507002
Safety light curtain
2
PL c / suitable for use i...
490
14
300-7000
ja
ja
Connector plug M12
IP67
800
27272704
103016230
K.A. Schmersal GmbH & Co....
SLC240COM-ER-0570-14
103016230
4030661507019
Safety light curtain
2
PL c / suitable for use i...
570
14
300-7000
ja
ja
Connector plug M12
IP67
900
27272704
103016231
K.A. Schmersal GmbH & Co....
SLC240COM-ER-0650-14
103016231
4030661507026
Safety light curtain
2
PL c / suitable for use i...
650
14
300-7000
ja
ja
Connector plug M12
IP67
1000
27272704
103016232
K.A. Schmersal GmbH & Co....
SLC240COM-ER-0730-14
103016232
4030661507033
Safety light curtain
2
PL c / suitable for use i...
730
14
300-7000
ja
ja
Connector plug M12
IP67
1100
27272704
103016233
K.A. Schmersal GmbH & Co....
SLC240COM-ER-0810-14
103016233
4030661507040
Safety light curtain
2
PL c / suitable for use i...
810
14
300-7000
ja
ja
Connector plug M12
IP67
1300
27272704
103016234
K.A. Schmersal GmbH & Co....
SLC240COM-ER-0890-14
103016234
4030661507057
Safety light curtain
2
PL c / suitable for use i...
890
14
300-7000
ja
ja
Connector plug M12
IP67
1400
27272704
103016235
K.A. Schmersal GmbH & Co....
SLC240COM-ER-0970-14
103016235
4030661507064
Safety light curtain
2
PL c / suitable for use i...
970
14
300-7000
ja
ja
Connector plug M12
IP67
1500
27272704
103016236
K.A. Schmersal GmbH & Co....
SLC240COM-ER-1050-14
103016236
4030661507071
Safety light curtain
2
PL c / suitable for use i...
1050
14
300-7000
ja
ja
Connector plug M12
IP67
1600
27272704
103016237
K.A. Schmersal GmbH & Co....
SLC240COM-ER-1130-14
103016237
4030661507088
Safety light curtain
2
PL c / suitable for use i...
1130
14
300-7000
ja
ja
Connector plug M12
IP67
1700
27272704
103016238
K.A. Schmersal GmbH & Co....
SLC240COM-ER-1210-14
103016238
4030661507095
Safety light curtain
2
PL c / suitable for use i...
1210
14
300-7000
ja
ja
Connector plug M12
IP67
1900
27272704
103016239
K.A. Schmersal GmbH & Co....
SLC240COM-ER-1290-14
103016239
4030661507101
Safety light curtain
2
PL c / suitable for use i...
1290
14
300-7000
ja
ja
Connector plug M12
IP67
2000
27272704
103016240
K.A. Schmersal GmbH & Co....
SLC240COM-ER-1370-14
103016240
4030661507118
Safety light curtain
2
PL c / suitable for use i...
1370
14
300-7000
ja
ja
Connector plug M12
IP67
2100
27272704
103016241
K.A. Schmersal GmbH & Co....
SLC240COM-ER-1450-14
103016241
4030661507125
Safety light curtain
2
PL c / suitable for use i...
1450
14
300-7000
ja
ja
Connector plug M12
IP67
2200
27272704
103016242
K.A. Schmersal GmbH & Co....
SLC240COM-ER-1530-14
103016242
4030661507132
Safety light curtain
2
PL c / suitable for use i...
1530
14
300-6000
ja
ja
Connector plug M12
IP67
2300
27272704
103016243
K.A. Schmersal GmbH & Co....
SLC240COM-ER-1610-14
103016243
4030661507149
Safety light curtain
2
PL c / suitable for use i...
1610
14
300-6000
ja
ja
Connector plug M12
IP67
2500
27272704
103016245
K.A. Schmersal GmbH & Co....
SLC240COM-ER-1690-14
103016245
4030661507156
Safety light curtain
2
PL c / suitable for use i...
1690
14
300-6000
ja
ja
Connector plug M12
IP67
2600
27272704
103016246
K.A. Schmersal GmbH & Co....
SLC240COM-ER-1770-14
103016246
4030661507163
Safety light curtain
2
PL c / suitable for use i...
1770
14
300-6000
ja
ja
Connector plug M12
IP67
2700
27272704
103016248
K.A. Schmersal GmbH & Co....
SLC240COM-ER-1850-14
103016248
4030661507170
Safety light curtain
2
PL c / suitable for use i...
1850
14
300-6000
ja
ja
Connector plug M12
IP67
2800
27272704
103016249
K.A. Schmersal GmbH & Co....
SLC240COM-ER-1930-14
103016249
4030661507187
Safety light curtain
2
PL c / suitable for use i...
1930
14
300-6000
ja
ja
Connector plug M12
IP67
2900
27272704
103016156
K.A. Schmersal GmbH & Co....
SLC240COM-ER-0330-30
103016156
4030661507194
Safety light curtain
2
PL c / suitable for use i...
330
30
300-12000
ja
ja
Connector plug M12
IP67
500
27272704
103016159
K.A. Schmersal GmbH & Co....
SLC240COM-ER-0410-30
103016159
4030661507200
Safety light curtain
2
PL c / suitable for use i...
410
30
300-12000
ja
ja
Connector plug M12
IP67
700
27272704
103016160
K.A. Schmersal GmbH & Co....
SLC240COM-ER-0490-30
103016160
4030661507217
Safety light curtain
2
PL c / suitable for use i...
490
30
300-12000
ja
ja
Connector plug M12
IP67
800
27272704
103016161
K.A. Schmersal GmbH & Co....
SLC240COM-ER-0570-30
103016161
4030661507224
Safety light curtain
2
PL c / suitable for use i...
570
30
300-12000
ja
ja
Connector plug M12
IP67
900
27272704
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表