目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Adapter PPL – ICS25 - ICS 25
Schiedel
Stainless steel system
PrimaPlus Ø80-Ø300
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/primaplus/adaptor_ppl_ics.prj},{NB=Adaptor_PPL-ICS 150/-/0,5/316/BA/ICS25(a)(400)(101179)},{MAT=101179},{EAN=4037494163672},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,SE,BA,GB,IT},{SYS=ICS25},{SAP=Adaptor_PPL-ICS 150/-/0,5/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=150},{EXT=200},{A=150},{NL=198},{ML=316},{SL=BA},{WG=0.80},{INTX=150.00},{EXTX=201.10},{VERS=1},{SHORT=150/-/0,5/316/BA/ICS25},{PP=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Adaptor_PPL-ICS 80/-/0,5/...
101176
4037494163641
ICS25
Adaptor_PPL-ICS 80/-/0,5/...
80
130
150
198
316
BA
0.47
Adaptor_PPL-ICS 100/-/0,5...
101177
4037494163658
ICS25
Adaptor_PPL-ICS 100/-/0,5...
100
150
150
198
316
BA
0.57
Adaptor_PPL-ICS 130/-/0,5...
101178
4037494163665
ICS25
Adaptor_PPL-ICS 130/-/0,5...
130
180
150
198
316
BA
0.71
Adaptor_PPL-ICS 150/-/0,5...
101179
4037494163672
ICS25
Adaptor_PPL-ICS 150/-/0,5...
150
200
150
198
316
BA
0.80
Adaptor_PPL-ICS 180/-/0,5...
101180
4037494163689
ICS25
Adaptor_PPL-ICS 180/-/0,5...
180
230
150
198
316
BA
0.95
Adaptor_PPL-ICS 200/-/0,5...
101181
4037494163696
ICS25
Adaptor_PPL-ICS 200/-/0,5...
200
250
150
198
316
BA
1.04
Adaptor_PPL-ICS 230/-/0,5...
101360
4037494496183
ICS25
Adaptor_PPL-ICS 230/-/0,5...
230
280
150
198
316
BA
1.19
Adaptor_PPL-ICS 250/-/0,5...
101182
4037494163702
ICS25
Adaptor_PPL-ICS 250/-/0,5...
250
300
150
198
316
BA
1.28
Adaptor_PPL-ICS 300/-/0,5...
101183
4037494163719
ICS25
Adaptor_PPL-ICS 300/-/0,5...
300
350
150
198
316
BA
1.51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表