目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Trim collar 85 - Accessories
Schiedel
Stainless steel system
Accessories
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics_zubehoer/trim_collar_85.prj},{NB=Trim_collar 150/320/-/304/BA/ACCESS(a)(400)(100952)},{MAT=100952},{EAN=4037494279519},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,IT},{SYS=ACCESS},{SAP=Trim_collar 150/320/-/304/BA/ACCESS},{LODDEST=a},{LODLEVEL=400},{EXT=150},{A=85},{B=35},{D1=150},{D2=320},{ML=304},{SL=BA},{WG=0.36},{SHORT=150/320/-/304/BA/ACCESS},{ZX=55}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
D1
[mm]
D2
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Trim_collar 80/250/-/304/...
101730
4037494156124
ACCESS
Trim_collar 80/250/-/304/...
80
85
35
80
250
304
BA
0.24
Trim_collar 100/270/-/304...
101731
4037494156131
ACCESS
Trim_collar 100/270/-/304...
100
85
35
100
270
304
BA
0.26
Trim_collar 130/300/-/304...
100951
4037494279496
ACCESS
Trim_collar 130/300/-/304...
130
85
35
130
300
304
BA
0.30
Trim_collar 150/320/-/304...
100952
4037494279519
ACCESS
Trim_collar 150/320/-/304...
150
85
35
150
320
304
BA
0.36
Trim_collar 180/350/-/304...
100953
4037494279533
ACCESS
Trim_collar 180/350/-/304...
180
85
35
180
350
304
BA
0.42
Trim_collar 200/370/-/304...
100954
4037494279540
ACCESS
Trim_collar 200/370/-/304...
200
85
35
200
370
304
BA
0.45
Trim_collar 230/400/-/304...
100955
4037494279557
ACCESS
Trim_collar 230/400/-/304...
230
85
35
230
400
304
BA
0.49
Trim_collar 250/420/-/304...
100956
4037494279564
ACCESS
Trim_collar 250/420/-/304...
250
85
35
250
420
304
BA
0.52
Trim_collar 300/470/-/304...
100958
4037494279588
ACCESS
Trim_collar 300/470/-/304...
300
85
35
300
470
304
BA
0.58
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表