目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Smoke Sample Tee - ICS 50
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics50/inspection_connection_smo_samp_tee.prj},{NB=Smo.samp.tee 250/500/0,6/316/BA/ICS50(a)(400)},{IDNR=},{MAT=119219},{EAN=4037494922392},{SYS=ICS50},{SAP=Smo.samp.tee 250/500/0,6/316/BA/ICS50},{LODDEST=a},{LODLEVEL=400},{INT=250},{EXT=350},{A=455},{NL=500},{ML=316},{SL=BA},{WG=9.05},{SHORT=250/500/0,6/316/BA/ICS50},{VER=8},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Smo.samp.tee 130/500/0,6/...
119223
4037494922354
ICS50
Smo.samp.tee 130/500/0,6/...
130
230
455
500
316
BA
5.14
Smo.samp.tee 150/500/0,6/...
119222
4037494922361
ICS50
Smo.samp.tee 150/500/0,6/...
150
250
455
500
316
BA
5.80
Smo.samp.tee 180/500/0,6/...
119221
4037494922378
ICS50
Smo.samp.tee 180/500/0,6/...
180
280
455
500
316
BA
6.77
Smo.samp.tee 200/500/0,6/...
119220
4037494922385
ICS50
Smo.samp.tee 200/500/0,6/...
200
300
455
500
316
BA
7.42
Smo.samp.tee 250/500/0,6/...
119219
4037494922392
ICS50
Smo.samp.tee 250/500/0,6/...
250
350
455
500
316
BA
9.05
Smo.samp.tee 400/500/0,6/...
113920
4037494922422
ICS50
Smo.samp.tee 400/500/0,6/...
400
500
455
500
316
BA
14.18
Smo.samp.tee 450/500/0,6/...
114011
4037494922439
ICS50
Smo.samp.tee 450/500/0,6/...
450
550
455
500
316
BA
15.96
Smo.samp.tee 500/500/0,6/...
114099
4037494922446
ICS50
Smo.samp.tee 500/500/0,6/...
500
600
455
500
316
BA
17.72
Smo.samp.tee 600/500/0,6/...
113793
4037494922453
ICS50
Smo.samp.tee 600/500/0,6/...
600
700
455
500
316
BA
21.26
Smo.samp.tee 700/500/0,6/...
115575
4037494922460
ICS50
Smo.samp.tee 700/500/0,6/...
700
800
455
500
316
BA
24.81
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表