目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Measure Pipe 3t. - ICS 50
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics50/inspection_connection_measur_pipe_3t_50.prj},{NB=Measur.pipe_3t. 300/250/0,6/316/BA/ICS50(a)(400)},{IDNR=},{MAT=105013},{EAN=4037494804414},{SYS=ICS50},{SAP=Measur.pipe_3t. 300/250/0,6/316/BA/ICS50},{LODDEST=a},{LODLEVEL=400},{INT=300},{EXT=400},{A=205},{NL=245},{ML=316},{SL=BA},{WG=4.38},{INTX=300.000},{EXTX=350.400},{SHORT=300/250/0,6/316/BA/ICS50},{VER=1},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Measur.pipe_3t. 130/250/0...
114716
4037494417072
ICS50
Measur.pipe_3t. 130/250/0...
130
230
205
245
316
BA
2.36
Measur.pipe_3t. 150/250/0...
105009
4037494405062
ICS50
Measur.pipe_3t. 150/250/0...
150
250
205
245
316
BA
2.65
Measur.pipe_3t. 180/250/0...
105010
4037494405079
ICS50
Measur.pipe_3t. 180/250/0...
180
280
205
245
316
BA
3.00
Measur.pipe_3t. 200/250/0...
105011
4037494405086
ICS50
Measur.pipe_3t. 200/250/0...
200
300
205
245
316
BA
3.22
Measur.pipe_3t. 250/250/0...
105012
4037494405093
ICS50
Measur.pipe_3t. 250/250/0...
250
350
205
245
316
BA
3.79
Measur.pipe_3t. 300/250/0...
105013
4037494804414
ICS50
Measur.pipe_3t. 300/250/0...
300
400
205
245
316
BA
4.38
Measur.pipe_3t. 350/250/0...
105319
4037494804421
ICS50
Measur.pipe_3t. 350/250/0...
350
450
205
245
316
BA
4.95
Measur.pipe_3t. 400/250/0...
105320
4037494804438
ICS50
Measur.pipe_3t. 400/250/0...
400
500
205
245
316
BA
5.42
Measur.pipe_3t. 450/250/0...
105321
4037494804445
ICS50
Measur.pipe_3t. 450/250/0...
450
550
205
245
316
BA
5.83
Measur.pipe_3t. 500/250/0...
105322
4037494804452
ICS50
Measur.pipe_3t. 500/250/0...
500
600
205
245
316
BA
6.58
Measur.pipe_3t. 600/250/0...
105323
4037494804469
ICS50
Measur.pipe_3t. 600/250/0...
600
700
205
245
316
BA
7.73
Measur.pipe_3t. 700/250/0...
105324
4037494804476
ICS50
Measur.pipe_3t. 700/250/0...
700
800
205
245
316
BA
8.89
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表