目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Appliance Connector Plain - ICS 50
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics50/adaptor_app_conn_plain_50.prj},{NB=App.Conn._plain 250/-/0,6/316/BA/ICS50(a)(400)},{IDNR=},{MAT=114918},{EAN=4037494922286},{SYS=ICS50},{SAP=App.Conn._plain 250/-/0,6/316/BA/ICS50},{LODDEST=a},{LODLEVEL=400},{INT=250},{EXT=350},{A=179},{ML=316},{NL=179},{SL=BA},{WG=2.48},{EXTX=251.00},{VERS=1},{EXTY=25.05},{SHORT=250/-/0,6/316/BA/ICS50},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
ML
Material/Liner
ⁿ/ₐ
NL
Nominal length
[mm]
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
App.Conn._plain 130/-/0,6...
112639
4037494922248
ICS50
App.Conn._plain 130/-/0,6...
130
230
316
179
BA
1.44
App.Conn._plain 150/-/0,6...
112939
4037494922255
ICS50
App.Conn._plain 150/-/0,6...
150
250
316
179
BA
1.60
App.Conn._plain 180/-/0,6...
113286
4037494922262
ICS50
App.Conn._plain 180/-/0,6...
180
280
316
179
BA
1.84
App.Conn._plain 200/-/0,6...
114186
4037494922279
ICS50
App.Conn._plain 200/-/0,6...
200
300
316
179
BA
2.00
App.Conn._plain 250/-/0,6...
114918
4037494922286
ICS50
App.Conn._plain 250/-/0,6...
250
350
316
179
BA
2.48
App.Conn._plain 300/-/0,6...
115181
4037494922293
ICS50
App.Conn._plain 300/-/0,6...
300
400
316
179
BA
2.89
App.Conn._plain 350/-/0,6...
115179
4037494922309
ICS50
App.Conn._plain 350/-/0,6...
350
450
316
179
BA
3.52
App.Conn._plain 400/-/0,6...
115983
4037494922316
ICS50
App.Conn._plain 400/-/0,6...
400
500
316
179
BA
3.95
App.Conn._plain 450/-/0,6...
115982
4037494922323
ICS50
App.Conn._plain 450/-/0,6...
450
550
316
179
BA
4.41
App.Conn._plain 500/-/0,6...
115981
4037494922330
ICS50
App.Conn._plain 500/-/0,6...
500
600
316
179
BA
5.02
App.Conn._plain 600/-/0,6...
117283
4037494922347
ICS50
App.Conn._plain 600/-/0,6...
600
700
316
179
BA
5.02
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表