目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
ICS Zero - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/system_elements_ics_zero.prj},{NB=ICS_ZERO 150/1077/0,5/316/BA/ICS25(a)(400)(142964)},{MAT=142964},{EAN=4051921613943},{DC=CZ,IT},{SYS=ICS25},{SAP=ICS_ZERO 150/1077/0,5/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=150},{EXT=200},{A=1032},{B=750},{D1=400},{NL=1077},{ML=316},{SL=BA},{WG=22.77},{INTX=150.1},{EXTX=201.0},{D1X=400.4},{AX=1033.266},{SHORT=150/1077/0,5/316/BA/ICS25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
D1
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
ICS_ZERO 80/1325/0,5/316/...
142961
4051921613912
ICS25
ICS_ZERO 80/1325/0,5/316/...
80
130
1282
1000
330
1327
316
BA
21.35
ICS_ZERO 100/1325/0,5/316...
142962
4051921613929
ICS25
ICS_ZERO 100/1325/0,5/316...
100
150
1282
1000
350
1327
316
BA
23.22
ICS_ZERO 130/1325/0,5/316...
142963
4051921613936
ICS25
ICS_ZERO 130/1325/0,5/316...
130
180
1282
1000
380
1327
316
BA
26.14
ICS_ZERO 150/1077/0,5/316...
142964
4051921613943
ICS25
ICS_ZERO 150/1077/0,5/316...
150
200
1032
750
400
1077
316
BA
22.77
ICS_ZERO 180/1077/0,5/316...
142965
4051921613950
ICS25
ICS_ZERO 180/1077/0,5/316...
180
230
1032
750
430
1077
316
BA
25.12
ICS_ZERO 200/1077/0,5/316...
142966
4051921613967
ICS25
ICS_ZERO 200/1077/0,5/316...
200
250
1032
750
450
1077
316
BA
26.70
ICS_ZERO 250/1077/0,5/316...
142967
4051921613974
ICS25
ICS_ZERO 250/1077/0,5/316...
250
300
1032
750
500
1077
316
BA
30.62
ICS_ZERO 300/1077/0,5/316...
142968
4051921613981
ICS25
ICS_ZERO 300/1077/0,5/316...
300
350
1032
750
550
1077
316
BA
34.63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表