目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Inspection Tee - IC5K25
Schiedel
Stainless steel system
ICS5000 25 Ø80-Ø600
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ic5k25/inspec_tee_k25_asmtab.prj},{NB=Inspec.Tee 230/500/0,6/316/BA/IC5k25(a)(400)(1)},{IDNR=},{MAT=116790},{EAN=5035944177094},{SYS=IC5k25},{SAP=Inspec.Tee 230/500/0,6/316/BA/IC5k25},{LODDEST=a},{LODLEVEL=400},{INT=230},{EXT=280},{A=455},{B=209},{C=275},{W1=90},{NL=500},{ML=316},{SL=BA},{WG=5.15},{LP=1},{SHORT=230/500/0,6/316/BA/IC5k25},{AUTODIM=2.10},{PPATH=inspec_tee_k25_asmtpl.prj},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
W1
[°]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Inspec.Tee 80/333/0,6/316...
114212
4037494924761
IC5k25
Inspec.Tee 80/333/0,6/316...
80
130
455
209
130
90
333
316
BA
1.97
Inspec.Tee 100/333/0,6/31...
114578
4037494924778
IC5k25
Inspec.Tee 100/333/0,6/31...
100
150
455
209
140
90
333
316
BA
2.27
Inspec.Tee 130/500/0,6/31...
113216
4037494924785
IC5k25
Inspec.Tee 130/500/0,6/31...
130
180
455
209
155
90
500
316
BA
1.76
Inspec.Tee 150/500/0,6/31...
115004
5035944177063
IC5k25
Inspec.Tee 150/500/0,6/31...
150
200
455
209
165
90
500
316
BA
3.29
Inspec.Tee 180/500/0,6/31...
115713
5035944177070
IC5k25
Inspec.Tee 180/500/0,6/31...
180
230
455
209
180
90
500
316
BA
3.68
Inspec.Tee 200/500/0,6/31...
116313
5035944177087
IC5k25
Inspec.Tee 200/500/0,6/31...
200
250
455
209
190
90
500
316
BA
4.71
Inspec.Tee 230/500/0,6/31...
116790
5035944177094
IC5k25
Inspec.Tee 230/500/0,6/31...
230
280
455
209
275
90
500
316
BA
5.15
Inspec.Tee 250/500/0,6/31...
117460
5035944177100
IC5k25
Inspec.Tee 250/500/0,6/31...
250
300
480
222
205
90
500
316
BA
6.88
Inspec.Tee 300/525/0,6/31...
118020
5035944177117
IC5k25
Inspec.Tee 300/525/0,6/31...
300
350
530
247
240
90
525
316
BA
7.73
Inspec.Tee 350/575/0,6/31...
118364
4037494902158
IC5k25
Inspec.Tee 350/575/0,6/31...
350
400
605
285
280
90
575
316
BA
9.16
Inspec.Tee 400/650/0,6/31...
118365
4037494924792
IC5k25
Inspec.Tee 400/650/0,6/31...
400
450
605
285
280
90
650
316
BA
11.33
Inspec.Tee 450/700/0,6/31...
118361
4037494924808
IC5k25
Inspec.Tee 450/700/0,6/31...
450
500
655
310
305
90
700
316
BA
12.36
Inspec.Tee 500/750/0,6/31...
114130
4037494924815
IC5k25
Inspec.Tee 500/750/0,6/31...
500
550
705
335
330
90
750
316
BA
13.40
Inspec.Tee 600/850/0,6/31...
114131
4037494924822
IC5k25
Inspec.Tee 600/850/0,6/31...
600
650
805
385
380
90
850
316
BA
15.48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表