目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
EBGW - Angular guide
Royme
DIE GUIDING
05 PLATES
Powered by
CAD模型選擇
{royme/die_guiding/05_plates/angular_guide_ebgw_55_90.prj},{NB=EBGW.55x100},{W1=55},{L1=100},{L3=10.0},{L4=27.5},{D1=10},{FORM=E},{MAT=Bronze + graphite},{HAR=HB > 190},{H1=55.000},{H2=37.000},{W2=39.000},{D2=13.500},{D2X=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
W1
Width
[mm]
L3
[mm]
L2
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
D1
[mm]
FORM
Form
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
EBGW.55x100
EBGW.55x100
55
10.0
80
27.5
0
0
0
72.5
10
E
Bronze + graphite
HB > 190
EBGW.75x160
EBGW.75x160
75
12.5
135
35.0
0
0
0
125.0
12
F
Bronze + graphite
HB > 190
EBGW.90x160
EBGW.90x160
90
15.0
130
42.5
0
0
0
117.5
16
G
Bronze + graphite
HB > 190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表