目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CJCN - GUIDE BUSH FOR BALL CAGE
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_for_ball_cage_cjcn.prj},{NB=CJCN.38x45},{COL=30},{D1=38},{D2=48},{D3=52},{L1=23},{R=33},{L=45},{MAT=Steel for ball bearing cage},{HAR=62 ± 2 HRC},{INFO=Assembly recommendation with 3x BRE 5 + TCC M5x12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
COL
Pillar diameter Ø
[mm]
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
[mm]
L1
[mm]
R
Radius
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
CJCN.32x40
CJCN.32x40
24
32
40
44
18
29
40
Steel for ball bearing ca...
62 ± 2 HRC
Assembly recommendation w...
CJCN.33x40
CJCN.33x40
25
33
40
44
18
29
40
Steel for ball bearing ca...
62 ± 2 HRC
Assembly recommendation w...
CJCN.38x45
CJCN.38x45
30
38
48
52
23
33
45
Steel for ball bearing ca...
62 ± 2 HRC
Assembly recommendation w...
CJCN.40x45
CJCN.40x45
32
40
48
52
23
33
45
Steel for ball bearing ca...
62 ± 2 HRC
Assembly recommendation w...
CJCN.48x56
CJCN.48x56
40
48
58
62
27
38
56
Steel for ball bearing ca...
62 ± 2 HRC
Assembly recommendation w...
CJCN.50x56
CJCN.50x56
42
50
58
62
27
38
56
Steel for ball bearing ca...
62 ± 2 HRC
Assembly recommendation w...
CJCN.58x65
CJCN.58x65
50
58
70
74
50
44
65
Steel for ball bearing ca...
62 ± 2 HRC
Assembly recommendation w...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表