目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CACN - CBCN - GUIDE BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_cacn_cbcn.prj},{NB=CACN.32x52},{D1=32},{D2=48},{D3=52},{L1=30},{R=33},{L=52},{MAT=Hardened steel},{INFO=Assembly recommendation with 3x BRE 5 + TCC M5x12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
[mm]
L1
[mm]
R
Radius
[mm]
L
Length
[mm]
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
CACN.24x47
CACN.24x47
24
40
44
25
29
47
62 ± 2 HRC
Assembly recommendation w...
CACN.25x47
CACN.25x47
25
40
44
25
29
47
62 ± 2 HRC
Assembly recommendation w...
CACN.30x52
CACN.30x52
30
48
52
30
33
52
62 ± 2 HRC
Assembly recommendation w...
CACN.32x52
CACN.32x52
32
48
52
30
33
52
62 ± 2 HRC
Assembly recommendation w...
CACN.40x63
CACN.40x63
40
58
62
33
38
63
62 ± 2 HRC
Assembly recommendation w...
CACN.42x63
CACN.42x63
42
58
62
33
38
63
62 ± 2 HRC
Assembly recommendation w...
CACN.50x63
CACN.50x63
50
70
74
33
44
63
62 ± 2 HRC
Assembly recommendation w...
CACN.52x63
CACN.52x63
52
70
74
33
44
63
62 ± 2 HRC
Assembly recommendation w...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表