目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CAA - GUIDE BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guid_bush_caa.prj},{NB=CAA.30x60},{D1=30},{D2=48},{L=60},{MAT=Case Hardened Steel},{HAR=61-63 HRC},{LX=60,75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
External diameter
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
CAA.15x35
CAA.15x35
15
28
Case Hardened Steel
61-63 HRC
CAA.16x35
CAA.16x35
16
28
Case Hardened Steel
61-63 HRC
CAA.18x55
CAA.18x55
18
32
Case Hardened Steel
61-63 HRC
CAA.19x55
CAA.19x55
19
32
Case Hardened Steel
61-63 HRC
CAA.24x55
CAA.24x55
24
40
Case Hardened Steel
61-63 HRC
CAA.25x55
CAA.25x55
25
40
Case Hardened Steel
61-63 HRC
CAA.30x60
CAA.30x60
30
48
Case Hardened Steel
61-63 HRC
CAA.32x60
CAA.32x60
32
48
Case Hardened Steel
61-63 HRC
CAA.40x70
CAA.40x70
40
58
Case Hardened Steel
61-63 HRC
CAA.42x70
CAA.42x70
42
58
Case Hardened Steel
61-63 HRC
CAA.50x80
CAA.50x80
50
68
Case Hardened Steel
61-63 HRC
CAA.52x80
CAA.52x80
52
68
Case Hardened Steel
61-63 HRC
CAA.60x80
CAA.60x80
60
85
Case Hardened Steel
61-63 HRC
CAA.63x80
CAA.63x80
63
85
Case Hardened Steel
61-63 HRC
CAA.80x95
CAA.80x95
80
100
Case Hardened Steel
61-63 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表