目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
RK necked screws - Accessories
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Structural Profiles
Accessories Aluminium Profiles
Slot stones, screws, accessories
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/konstruktionsprofile/zubehoer/nutensteine_schrauben/rk_dehnschr.prj},{NB=4126230#Dehnschr._M6x35},{BEST=4126230},{DG=6.000},{DK=4.773},{DA=10.000},{DS=4.200},{K=4.000},{S=4.000},{T=3.000},{LS=3.900},{LG=17.000},{L=35.000},{WERKSTOFF=0},{OBERFLAECHE=1},{FNENN=6.000},{CNSMASSEXACT=0.008},{IDNR=},{ARTIKEL=Dehnschraube},{TYPE=M6x35},{CNSMAT=Stahl verzinkt},{P=F-Profil 50x50 bis 80x160},{HINWEISVPE=Bitte beachten Sie die Bestellmengen für diesen Artikel (siehe Katalog)},{FKKL=8.8},{CNSSTDDTIME=1 Woche},{WEEE=DE71223010},{ECLASS80=23-36-01-03},{WARENNUMMER=76169910},{ROHSWWW=..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKEL
article
ⁿ/ₐ
TYPE
[mm]
BEST
order-no.
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
P
Fits for:
ⁿ/ₐ
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time of the item after receipt of order
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
custom tariff number
ⁿ/ₐ
4126230 Dehnschraube M6x3...
RK necked screws
M6x35
4126230
Zinc plated
F-Profile 50x50 to 80x160
Purchase only in pack qua...
0.008
1 Week after receipt of o...
DE71223010
23-36-01-03
76169910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表