目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Aluminium Profile - ESP 40x40 - Aluminium profile system
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Functional Profiles
Aluminium frame profiles / size 40
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/funktionsprofile/rahmenprofile_40/esp_40x40.prj},{NB=49050000010#Einsteckprofil-ESP40x40_(L=10)},{RF=0.000},{GEWICHTF=1095.000},{BA=40.000},{HA=40.000},{RA=1.000},{BI=10.000},{HI=10.000},{RI=0.700},{DB=3.700},{C=21.000},{D=21.000},{NBI=10.200},{NBE=12.000},{NBA=15.000},{NKA=0.010},{NTE=1.500},{NTF=4.500},{NTFA=6.000},{NT=8.500},{IDNR=},{ARTIKEL=Einsteckprofil},{ARTIKELHELP=Einsteckprofil-ESP40x40},{TYPE=ESP 40x40},{LP=Zuschnitt max. 5999 mm},{EL=hell},{FL=405},{IX=6,1},{IY=7,3},{IT=13.4},{WX=2,7},{WY=3,5},{CNSSTDDTIME=2 Wochen},{INFOWWW=Information},{WEEE=DE71223010},{ECLASS80=23-36-01-90},{WARENNUMMER=76042990},{BESTHELP=4905000},{ROHSWWW=..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{L=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
LP
Profile lenghts
ⁿ/ₐ
EL
Anod. coating
ⁿ/ₐ
FL
Surface
[mm²]
IX
[cm^4]
IY
[cm^4]
WX
[cm³]
WY
[cm^3]
CNSMASSEXACT
Calculated weight
[g]
CNSSTDDTIME
Standard delivery time of the article after receipt of order
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
49050000010 AluProfil Ein...
Einsteckprofil
ESP 40x40
49050000010
cut max. 5999 mm
light colored
405
6,1
7,3
2,7
3,5
10.950
2 Weeks after receipt of ...
DE71223010
23-36-01-90
76042990
4905001 AluProfil Einstec...
Einsteckprofil
ESP 40x40
4905001
bar … 6000 mm
light colored
405
6,1
7,3
2,7
3,5
6570.000
1 Week after receipt of o...
DE71223010
23-36-01-90
76042990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表