slovenčina
English
Gate Rollers - Roller
Rollenbau
Wheels
Rollers for Gates, 175-500 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/rollers_for_gates_175_500/gate_rollers.prj},{NB=5511/70},{ORDERNO=5511/70},{WDAB=70x18},{A=70},{B=18.0},{LC=250},{GD=6.0},{GW=9},{HW=18.0},{TL=45},{WB=Ball bearing},{COL= 0.30,0.30,0.30,0.00},{NDM=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
GD
Groove depth
[mm]
GW
Groove width
[mm]
HW
Hub width
[mm]
TL
Thread lenght
[mm]
WB
Wheel bearing
ⁿ/ₐ
5511/60
5511/60
60x14.5
175
6.0
6
14.5
42
Ball bearing
5510/70
5510/70
70x18
250
6.0
9
18.0
53
Roller bearing
5511/70
5511/70
70x18
250
6.0
9
18.0
45
Ball bearing
5511/100
5511/100
100x20
350
7.5
11
20.0
58
Ball bearing
5510/120
5510/120
120x25
500
11.0
12
25.0
78
Roller bearing
5511/120
5511/120
120x25
500
11.0
12
25.0
65
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表