slovenčina
English
SFT - Rail Wheel
Rollenbau
Wheels
Rail Wheel-Steel, 2400-50400 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/rail_wheel_steel_2400_50400/sft.prj},{NB=200 SFTTM 50},{ORDERNO=200 SFTTM 50},{WDAB=200x90},{LC=10000},{HW=90},{WB=Tapered ball bearing},{BD=50},{D=200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
HW
Hub width
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
75 SFT-25
75 SFT-25
75x60
2400
60
Borehole and keyway
25 H7
75 SFTK 30
75 SFTK 30
75x60
2040
60
Ball bearing
30
75 SFTTM 25
75 SFTTM 25
75x60
2400
60
Tapered ball bearing
25
100 SFT-25
100 SFT-25
100x60
3600
60
Borehole and keyway
25 H7
100 SFTK 30
100 SFTK 30
100x60
2040
60
Ball bearing
30
100 SFTTM 25
100 SFTTM 25
100x60
3600
60
Tapered ball bearing
25
150 SFT-30
150 SFT-30
150x80
6700
80
Borehole and keyway
30 H7
150 SFTK 40
150 SFTK 40
150x80
3384
80
Ball bearing
40
150 SFTTM 40
150 SFTTM 40
150x80
6700
80
Tapered ball bearing
40
200 SFT-40
200 SFT-40
200x90
10000
90
Borehole and keyway
40 H7
200 SFTK 50
200 SFTK 50
200x90
7340
90
Ball bearing
50
200 SFTTM 50
200 SFTTM 50
200x90
10000
90
Tapered ball bearing
50
250 SFT-50
250 SFT-50
250x100
13900
100
Borehole and keyway
50 H7
250 SFTK 75
250 SFTK 75
250x100
13900
100
Ball bearing
75
250 SFTTM 75
250 SFTTM 75
250x100
13900
100
Tapered ball bearing
75
300 SFT-50
300 SFT-50
300x100
16800
100
Borehole and keyway
50 H7
300 SFTK 75
300 SFTK 75
300x100
14680
100
Ball bearing
75
300 SFTTM 75
300 SFTTM 75
300x100
16800
100
Tapered ball bearing
75
350 SFT-50
350 SFT-50
350x110
21500
110
Borehole and keyway
50 H7
350 SFTK 75
350 SFTK 75
350x110
14680
110
Ball bearing
75
350 SFTTM 75
350 SFTTM 75
350x110
20400
110
Tapered ball bearing
75
450 SFT-75
450 SFT-75
450x125
31500
125
Borehole and keyway
75 H7
450 SFTTM 100
450 SFTTM 100
450x125
30580
125
Tapered ball bearing
100
600 SFT-100
600 SFT-100
600x150
50400
150
Borehole and keyway
100 H7
600 SFTTM 150
600 SFTTM 150
600x150
50400
150
Tapered ball bearing
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表