slovenčina
English
FS - Heat resistant
Rollenbau
Wheels
Heat Wheels, 70-400 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/heat_wheels_70_400/fs.prj},{NB=100 FS-12},{ORDERNO=100 FS-12},{WDAB=100x30},{LC=200},{HW=40},{FL=40},{WB=Plain bearing},{BD=12},{A=100},{B=30},{R1=1.000},{X1=14.000},{D1=19.800},{D2=87.500},{RX=200.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
ⁿ/ₐ
LC
Load capacity
[kg]
HW
Hub width
[mm]
FL
Fixing length
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
80 FS-12
80 FS-12
80x30
150
40
40
Plain bearing
12
100 FS-12
100 FS-12
100x30
200
40
40
Plain bearing
12
125 FS-20
125 FS-20
125x35
250
50
50
Plain bearing
20
150 FS-20
150 FS-20
150x45
300
60
60
Plain bearing
20
200 FS-20
200 FS-20
200x50
400
60
60
Plain bearing
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表