slovenčina
English
531 PT PUEL - Swivel castor with wheel brake
Rollenbau
Furniture and Designer Castors
Design-Profil-Castors Series 530 up to max. 70 kg
530-PUEL
Powered by
CAD模型選擇
{rollenbau/7_furniture_and_designer_castors/design_profil_castors_series_530/530_puel/531_pt_puel_asmtab.prj},{NB=531 PT 50 PUEL},{ORDERNO=531 PT 50 PUEL},{WDAB=52x8+8},{LC=40},{H=63},{TP=39x39},{HS=30x30/24x24},{HD=5.2},{SR=69},{WB=Nylon plain bearing},{VER=1},{PPATH=../530_p/531_pt_p/531_pt_pu_asmtpl.prj},{VERCOL=2},{VERTIFF=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
531 PT 50 PUEL
531 PT 50 PUEL
52x8+8
40
63
39x39
30x30/24x24
5.2
69
Nylon plain bearing
531 PT 75 PUEL
531 PT 75 PUEL
75x13+13
60
96
55x55
42x42/40x40
6.2
88
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表