slovenčina
English
532 M8/M10/M12 PU - Chair Castor
Rollenbau
Furniture and Designer Castors
Chair Castors 532 P/PU up to max. 40 kg
532-PU
Powered by
CAD模型選擇
{rollenbau/7_furniture_and_designer_castors/chair_castors_532/pu_chair_castors/532_m_pu_asmtab.prj},{NB=532 M8 50 PU},{ORDERNO=532 M8 50 PU},{WDAB=52x8+8},{LC=40},{H=62},{TH=M8x15},{SR=46},{WB=Nylon plain bearing},{VER=1},{VERTIFF=2},{VERCOL=2},{PPATH=../532_m_p/532_m_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TH
Thread
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
532 M8 50 PU
532 M8 50 PU
52x8+8
40
62
M8x15
46
Nylon plain bearing
532 M10 50 PU
532 M10 50 PU
52x8+8
40
62
M10x15
46
Nylon plain bearing
532 M12 50 PU
532 M12 50 PU
52x8+8
40
62
M12x15
46
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表