slovenčina
English
321 RÜ-EL - Swivel castor with total lock
Rollenbau
Institutional Castors
Series 320P/R up to max. 90 kg
320R-EL
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_320pr/320r_el/321r_el_asmtab.prj},{NB=321 RU 50 EL},{ORDERNO=321 RU 50 EL},{WDAB=50x18+18},{LC=55},{H=70},{HD=10.5},{SR=77},{WB=Ball bearing},{WHEEL=50 EL-6},{VERPRA=2},{VER=1},{PPATH=320r_el/320r_el_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
321 RU 50 EL
321 RÜ 50 EL
50x18+18
55
70
10.5
77
Ball bearing
321 RU 75 EL
321 RÜ 75 EL
75x25+25
90
100
10.5
106
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表