slovenčina
English
319 RÜ-GS - Swivel castor with total lock
Rollenbau
Institutional Castors
Series 318P/R up to max. 80 kg
318R-GS
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_318pr/318r_gs/319r_gs_asmtab.prj},{NB=319 RU 80 GS},{ORDERNO=319 RU 80 GS},{WDAB=80x25},{LC=60},{H=118},{HD=12.5},{SR=100},{WB=Plain bearing},{WHEEL=GS 80x25},{VERPRA=2},{VER=2},{PPATH=318r_gs/318r_gs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
319 RU 60 GS
319 RÜ 60 GS
60x25
55
96
12.5
100
Plain bearing
319 RU 80 GS
319 RÜ 80 GS
80x25
60
118
12.5
100
Plain bearing
319 RU 100 GS
319 RÜ 100 GS
100x25
70
139
12.5
100
Plain bearing
319 RU 125 GS
319 RÜ 125 GS
125x25
80
166
12.5
100
Plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表