slovenčina
English
KDF/KSF-KGB/KGK - Fixed castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-KG
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_kg/kdf_kg_asmtab.prj},{NB=KDF 160 KGK},{ORDERNO=KDF 160 KGK},{VERS=3},{WDAB=160x40},{LC=200},{H=199},{TP=135x110},{HS=105x80},{HD=10.5},{SR=0.0},{WB=Ball bearing},{WHEEL=160 KGK 15},{V=3},{PPATH=kd_kg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDF 125 KGB
KDF 125 KGB
125x38
145
163
135x110
105x80
10.5
Roller bearing
KDF 150 KGK
KDF 150 KGK
150x40
200
194
135x110
105x80
10.5
Ball bearing
KDF 150 KGB
KDF 150 KGB
150x40
200
194
135x110
105x80
10.5
Roller bearing
KDF 160 KGK
KDF 160 KGK
160x40
200
199
135x110
105x80
10.5
Ball bearing
KDF 160 KGB
KDF 160 KGB
160x40
200
199
135x110
105x80
10.5
Roller bearing
KDF 200 KGK
KDF 200 KGK
200x50
280
249
135x110
105x80
12.5
Ball bearing
KDF 200 KGB
KDF 200 KGB
200x50
280
249
135x110
105x80
12.5
Roller bearing
KSF 250 KGK
KSF 250 KGK
250x60
360
287
200x160
160x120
12.5
Ball bearing
KSF 250 KGB
KSF 250 KGB
250x60
360
287
200x160
160x120
12.5
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表