slovenčina
English
KDT/KST-EGBAK - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-EGBA
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_egba/kdt_egbak_asmtab.prj},{NB=KDT 150 EGBAK},{ORDERNO=KDT 150 EGBAK},{WDAB=150x47},{LC=270},{H=194},{TP=135x110},{HS=105x80},{HD=10.5},{SR=140.0},{WB=Ball bearing},{WHEEL=150 EGBAK K20},{VER=7},{VER1=2},{X=2},{PPATH=parts/kd_egba_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDT 125 EGBAK
KDT 125 EGBAK
125x40
200
163
135x110
105x80
10.5
140.0
Ball bearing
KDT 150 EGBAK
KDT 150 EGBAK
150x47
270
194
135x110
105x80
10.5
140.0
Ball bearing
KST 160 EGBAK
KST 160 EGBAK
160x50
270
207
135x110
105x80
12.5
170.0
Ball bearing
KDT 200 EGBAK
KDT 200 EGBAK
200x50
360
249
135x110
105x80
12.5
170.0
Ball bearing
KDT 250 EGBAK
KDT 250 EGBAK
250x50
450
304
135x110
105x80
12.5
194.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表