slovenčina
English
KLT/KDT/KST-AELK - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-AEL
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_ael/kdt_ael_asmtab.prj},{NB=KST 125 AELK},{ORDERNO=KST 125 AELK},{WHEEL=125 AELK 20},{HW=50.000},{VERS=3},{WDAB=125x46},{LC=400},{H=173},{TP=135x110},{HS=105x80},{HD=12.5},{SR=170},{WB=Ball bearing},{V=2},{PPATH=kd_ael_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KLT 125 AELK
KLT 125 AELK
125x46
300
163
105x85
80x60
8.5
140
Ball bearing
KDT 125 AELK
KDT 125 AELK
125x46
300
163
135x110
105x80
8.5
140
Ball bearing
KST 125 AELK
KST 125 AELK
125x46
400
173
135x110
105x80
12.5
170
Ball bearing
KDT 160 AELK
KDT 160 AELK
160x46
300
199
135x110
105x80
10.5
140
Ball bearing
KST 160 AELK
KST 160 AELK
160x46
450
207
135x110
105x80
12.5
140
Ball bearing
KDT 200 AELK
KDT 200 AELK
200x50
450
249
135x110
105x80
12.5
170
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表