slovenčina
English
CDF/CSF/CSSF/CLF-PK/PB/P/PL/PLLB/PLL/PLK - Fixed castor
Rollenbau
Medium Duty Castors
Series CD up to max. 385 kg
CD-P
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cd/cd_p/cdf_p_asmtab.prj},{NB=CDF 125 PLL},{ORDERNO=CDF 125 PLL},{WHEEL=125 PLL-15},{HW=40.000},{WDAB=125x30},{LC=120},{VERS=14},{VER=4},{V=3},{H=154},{TP=102x83},{TX=102.000},{PX=83.000},{HS=80x60},{HX=80.000},{SX=60.000},{HD=9},{SR=0.0},{WB=Nylon plain bearing},{PPATH=cd_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
CDF 80 PK
CDF 80 PK
80x30
120
106
102x83
80x60
9
Ball bearing
CDF 80 PB
CDF 80 PB
80x30
120
106
102x83
80x60
9
Roller bearing
CDF 80 P
CDF 80 P
80x30
120
106
102x83
80x60
9
Nylon plain bearing
CDF 100 PK
CDF 100 PK
100x30
120
128
102x83
80x60
9
Ball bearing
CDF 100 PB
CDF 100 PB
100x30
120
128
102x83
80x60
9
Roller bearing
CDF 100 PL
CDF 100 PL
100x30
120
128
102x83
80x60
9
Nylon plain bearing
CSF 100 PB
CSF 100 PB
100x30
200
129
102x83
80x60
9
Roller bearing
CSF 100 P
CSF 100 P
100x30
200
129
102x83
80x60
9
Nylon plain bearing
CDF 125 PLLB
CDF 125 PLLB
125x30
120
154
102x83
80x60
9
Roller bearing
CSF 125 PK
CSF 125 PK
125x40
170
160
102x83
80x60
9
Ball bearing
CSSF 125 PK
CSSF 125 PK
125x40
200
160
135x110
105x80
11
Ball bearing
CSF 125 PB
CSF 125 PB
125x40
170
160
102x83
80x60
9
Roller bearing
CSSF 125 PB
CSSF 125 PB
125x40
200
160
135x110
105x80
11
Roller bearing
CDF 125 PLL
CDF 125 PLL
125x30
120
154
102x83
80x60
9
Nylon plain bearing
CSF 125 PL
CSF 125 PL
125x35
170
160
102x83
80x60
9
Nylon plain bearing
CSSF 125 PL
CSSF 125 PL
125x35
200
160
135x110
105x80
11
Nylon plain bearing
CDF 150 PK
CDF 150 PK
150x40
200
181
135x110
105x80
11
Ball bearing
CLF 150 PK
CLF 150 PK
150x40
170
181
102x83
80x60
9
Ball bearing
CDF 150 BP
CDF 150 BP
150x40
200
181
135x110
105x80
11
Roller bearing
CLF 150 PB
CLF 150 PB
150x40
170
181
102x83
80x60
9
Roller bearing
CDF 150 PL
CDF 150 PL
150x40
200
181
135x110
105x80
11
Nylon plain bearing
CLF 150 PL
CLF 150 PL
150x40
170
181
102x83
80x60
9
Nylon plain bearing
CDF 175 PK
CDF 175 PK
175x50
300
216
135x110
105x80
11
Ball bearing
CDF 175 PB
CDF 175 PB
175x50
300
216
135x110
105x80
11
Roller bearing
CDF 175 P
CDF 175 P
175x50
300
216
135x110
105x80
11
Nylon plain bearing
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表