slovenčina
English
CD/CL-DB/D - Swivel castor
Rollenbau
Medium Duty Castors
Series CD up to max. 385 kg
CD-D
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cd/cd_d/cd_d_asmtab.prj},{NB=CL 150 DB},{ORDERNO=CL 150 DB},{WHEEL=150 DB 15},{HW=50.000},{WDAB=150x40},{LC=125},{VERS=8},{VER=4},{V=1},{H=181},{TP=102x83},{TX=102.000},{PX=83.000},{HS=80x60},{HX=80.000},{SX=60.000},{HD=9},{SR=126.0},{WB=Roller bearing},{PPATH=cd_d_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CD 80 DB
CD 80 DB
80x30
50
106
102x83
80x60
9
73.0
Roller bearing
CD 80 D
CD 80 D
80x30
50
106
102x83
80x60
9
73.0
Nylon plain bearing
CD 100 DB
CD 100 DB
100x30
75
128
102x83
80x60
9
87.0
Roller bearing
CD 100 D
CD 100 D
100x30
75
128
102x83
80x60
9
87.0
Nylon plain bearing
CD 125 DB
CD 125 DB
125x38
90
154
102x83
80x60
9
102.5
Roller bearing
CD 125 D
CD 125 D
125x38
90
154
102x83
80x60
9
102.5
Nylon plain bearing
CD 150 DB
CD 150 DB
150x40
125
181
135x110
105x80
11
126.0
Roller bearing
CL 150 DB
CL 150 DB
150x40
125
181
102x83
80x60
9
126.0
Roller bearing
CD 150 D
CD 150 D
150x40
125
181
135x110
105x80
11
126.0
Nylon plain bearing
CL 150 D
CL 150 D
150x40
125
181
102x83
80x60
9
126.0
Nylon plain bearing
CD 160 DB
CD 160 DB
160x40
135
191
135x110
105x80
11
131.0
Roller bearing
CD 160 D
CD 160 D
160x40
135
191
135x110
105x80
11
131.0
Nylon plain bearing
CD 180 DB
CD 180 DB
180x45
170
218
135x110
105x80
11
147.0
Roller bearing
CD 180 D
CD 180 D
180x45
170
218
135x110
105x80
11
147.0
Nylon plain bearing
CD 200 DB
CD 200 DB
200x50
205
240
135x110
105x80
11
159.0
Roller bearing
CD 200 D
CD 200 D
200x50
205
240
135x110
105x80
11
159.0
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HR-ZK - Levelling castor
Rollenbau
29.01.2018
Reference 20211 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
391 S-EL - Swivel castor with total lock
Rollenbau
12.01.2024
390K SR-TPK - Swivel castor with total and directional lock
Rollenbau
12.01.2024
390K SR-ELS - Swivel castor with total and directional lock
Rollenbau
12.01.2024
KDT-ZSK - Swivel castor with total lock
Rollenbau
12.01.2024
KL/KD/KS-AELK - Swivel castor
Rollenbau
12.01.2024
KDT-PSK/PSB - Swivel castor with total lock
Rollenbau
12.01.2024
KDF-AK/AB/A - Fixed castor
Rollenbau
12.01.2024
391 SR-ELS - Swivel castor with total and directional lock
Rollenbau
12.01.2024
391 SR-TPK - Swivel castor with total and directional lock
Rollenbau
12.01.2024
KDT/KST-ZK/ZB/LZK/LZB - Swivel castor with total lock
Rollenbau
12.01.2024
KD/KS-ZK/ZB/LZK/LZB - Swivel castor
Rollenbau
12.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表