slovenčina
English
PDT-EGBAK - Swivel castor with total lock
Rollenbau
Heavy Duty Castors
Series PD up to max. 800 kg
PD-EGBA
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_pd/pd_egba/pdt_egbak_asmtab.prj},{NB=PDT 150 EGBAK},{ORDERNO=PDT 150 EGBAK},{WDAB=150x47},{LC=270},{H=195},{TP=135x110},{HS=105x80},{HD=10.5},{SR=140.0},{WB=Ball bearing},{WHEEL=150 EGBAK K20},{VER=7},{VER1=2},{X=2},{PPATH=parts/pd_egba_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
PDT 125 EGBAK
PDT 125 EGBAK
125x40
200
164
135x110
105x80
10.5
140.0
Ball bearing
PDT 150 EGBAK
PDT 150 EGBAK
150x47
270
195
135x110
105x80
10.5
140.0
Ball bearing
PST 160 EGBAK
PST 160 EGBAK
160x50
270
208
135x110
105x80
12.5
170.0
Ball bearing
PDT 200 EGBAK
PDT 200 EGBAK
200x50
360
250
135x110
105x80
12.5
170.0
Ball bearing
PDT 250 EGBAK
PDT 250 EGBAK
250x50
450
305
135x110
105x80
12.5
196.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表