slovenčina
English
EDF-TLSBAK - Fixed castor
Rollenbau
Extra Heavy Duty Castors
Series EDD/ED up to max. 8000 kg
ED-TLSBA
Powered by
CAD模型選擇
{rollenbau/1_extra_heavy_duty_castors/series_edd_ed/ed_tlsba/edf_tlsbak_asmtab.prj},{NB=EDF 125 TLSBAK},{ORDERNO=EDF 125 TLSBAK},{WDAB=125x50},{LC=450},{H=172},{TP=135x110},{HS=105x80},{HD=11},{SR=112.5},{WB=Ball bearing},{WHEEL=125 TLSBAK 20},{VER=3},{VERB=2},{VERP=2},{VERS=2},{PPATH=ed_tlsba_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
EDF 100 TLSBAK
EDF 100 TLSBAK
100x50
350
160
135x110
105x80
11
100.0
Ball bearing
EDF 125 TLSBAK
EDF 125 TLSBAK
125x50
450
172
135x110
105x80
11
112.5
Ball bearing
EDF 151 TLSBAK
EDF 151 TLSBAK
150x50
575
202
135x110
105x80
13
140.0
Ball bearing
EDF 200 TLSBAK
EDF 200 TLSBAK
200x50
775
251
135x110
105x80
13
170.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表